For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-BKR MINI SAFETY - Mini safety ball valves, non-lockable, with relief port - SAFETY
Bill of material
K-07302011
DES
Identifier
K-07302011
V
Valves
G
Thread
G 1/4 female
DN
5.5 mm
EB
Relief port
2.5 mm
SW
14-15
L
37 mm
L1
19 mm
H
21 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.